The 74AUP1G125 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families. Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V. This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF . The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The 74AUP1G125 provides the single non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (OE).
A HIGH level at pin OE causes the output to assume a high-impedance OFF-state. This device has the input-disable feature, which allows floating input signals. The inputs are disabled when OE is HIGH.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G125GF | 74AUP1G125GF,132 | 9352 811 21132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP1G125GM | 74AUP1G125GM,115 | 9352 790 55115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G125GM | 74AUP1G125GM,132 | 9352 790 55132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP1G125GW | 74AUP1G125GW,125 | 9352 790 54125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G125GF | 74AUP1G125GF,132 | 74AUP1G125GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G125GM | 74AUP1G125GM,115 | 74AUP1G125GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G125GM | 74AUP1G125GM,132 | 74AUP1G125GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G125GW | 74AUP1G125GW,125 | 74AUP1G125GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G125GF | 9352 811 21132 | 74AUP1G125GF,132 | Order samples | |||||||
| 74AUP1G125GM | 9352 790 55115 | 74AUP1G125GM,115 | 0.2600 | NA | FUTURE ELECTRONICS | 5,000 | 11/19/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 10,000 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 10,000 | 5000 | 11/19/2009 | Buy online | |||||
| 74AUP1G125GM | 9352 790 55132 | 74AUP1G125GM,132 | not available | |||||||
| 74AUP1G125GW | 9352 790 54125 | 74AUP1G125GW,125 | 0.1700 | Order samples |