NXP Semiconductors


Select site:

English

Datasheet

74AUP1G132
(Product Specification)
20-Oct-06, 18 pages, 95 kB

Download all documentation

General description

The 74AUP1G132 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial Power-down applications using IOFF . The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74AUP1G132 provides the single 2-input NAND Schmitt trigger function which accept standard input signals. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH .

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114-D Class 3A. Exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AUP1G132GF74AUP1G132GF-H9352 811 22132Volume productionSOT891
(XSON6)
Tape reel smd74AUP1G132GF
74AUP1G132GM74AUP1G132GM-G9352 790 59115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74AUP1G132GM
74AUP1G132GM74AUP1G132GM-H9352 790 59132Volume productionSOT886
(XSON6)
Tape reel smd74AUP1G132GM
74AUP1G132GW74AUP1G132GW-G9352 790 58125Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74AUP1G132GW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AUP1G132GF9352 811  22132        Order samples
74AUP1G132GM9352 790  59115        Order samples
74AUP1G132GM9352 790  59132       not available
74AUP1G132GW9352 790  58125  0.2100      Order samples

Applications

  • Wave and pulse shaper
  • Astable multivibrator
  • Monostable multivibrator.

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.