The 74AUP1G132 provides the single 2-input NAND Schmitt trigger function which accept standard input signals. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G132GF | 74AUP1G132GF,132 | 9352 811 22132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP1G132GM | 74AUP1G132GM,115 | 9352 790 59115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G132GM | 74AUP1G132GM,132 | 9352 790 59132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP1G132GW | 74AUP1G132GW,125 | 9352 790 58125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G132GF | 74AUP1G132GF,132 | 74AUP1G132GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G132GM | 74AUP1G132GM,115 | 74AUP1G132GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G132GM | 74AUP1G132GM,132 | 74AUP1G132GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G132GW | 74AUP1G132GW,125 | 74AUP1G132GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G132GF | 9352 811 22132 | 74AUP1G132GF,132 | Order samples | |||||||
| 74AUP1G132GM | 9352 790 59115 | 74AUP1G132GM,115 | Order samples | |||||||
| 74AUP1G132GM | 9352 790 59132 | 74AUP1G132GM,132 | not available | |||||||
| 74AUP1G132GW | 9352 790 58125 | 74AUP1G132GW,125 | 0.2100 | not available |