NXP Semiconductors


Select site:

English

74AUP1G157

Selection guide

Datasheet

74AUP1G157
(Product Specification)
05-Feb-08, 16 pages, 85 kB

Download all documentation

74AUP1G157 - Low-power 2-input multiplexer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G157 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74AUP1G157 is a single 2-input multiplexer which selects data from two data inputs (I0 and I1) under control of a common data select input (S). The state of the common data select input determines the particular register from which the data comes. The output (Y) presents the selected data in the true (non-inverted) form.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G157GF74AUP1G157GF,1329352 813 37132Volume productionSOT891
(XSON6)
Tape reel smd
74AUP1G157GM74AUP1G157GM,1159352 799 71115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G157GM74AUP1G157GM,1329352 799 71132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G157GW74AUP1G157GW,1259352 799 69125Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP1G157GF74AUP1G157GF,13274AUP1G157GF
Always Pb-free 3,293,04E+081
74AUP1G157GM74AUP1G157GM,11574AUP1G157GM
Always Pb-free 3,293,04E+081
74AUP1G157GM74AUP1G157GM,13274AUP1G157GM
Always Pb-free 3,293,04E+081
74AUP1G157GW74AUP1G157GW,12574AUP1G157GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G157GF9352 813 37132  74AUP1G157GF,132  NAMOUSER ELECTRONICS100 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS5,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 
74AUP1G157GM9352 799 71115  74AUP1G157GM,115  0.3200NADIGI-KEY CORPORATION8,169 11/20/2009Buy onlinenot available
74AUP1G157GM9352 799 71132  74AUP1G157GM,132  0.3200      Order samples
74AUP1G157GW9352 799 69125  74AUP1G157GW,125        Order samples

Block diagrams/pinning

Design support

Application Notes