NXP Semiconductors


Select site:

English

74AUP1G158

Selection guide

Datasheet

74AUP1G158
(Product Specification)
02-Jul-09, 16 pages, 86 kB

Download all documentation

74AUP1G158 - Low-power 2-input multiplexer; inverting

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G158 is a single 2-input multiplexer which select data from two data inputs (I0 and I1) under control of a common data select input (S). The state of the common data select input determines the particular register from which the data comes. The output (Y) presents the selected data in the complement (inverted) form.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G158GF74AUP1G158GF,1329352 813 38132Volume productionSOT891
(XSON6)
Tape reel smd
74AUP1G158GM74AUP1G158GM,1159352 799 73115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G158GM74AUP1G158GM,1329352 799 73132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G158GW74AUP1G158GW,1259352 799 72125Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP1G158GF74AUP1G158GF,13274AUP1G158GF
Always Pb-free 3,293,04E+081
74AUP1G158GM74AUP1G158GM,11574AUP1G158GM
Always Pb-free 3,293,04E+081
74AUP1G158GM74AUP1G158GM,13274AUP1G158GM
Always Pb-free 3,293,04E+081
74AUP1G158GW74AUP1G158GW,12574AUP1G158GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G158GF9352 813 38132  74AUP1G158GF,132  NAMOUSER ELECTRONICS100 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS5,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 
74AUP1G158GM9352 799 73115  74AUP1G158GM,115  NADIGI-KEY CORPORATION9,829 11/20/2009Buy onlinenot available
74AUP1G158GM9352 799 73132  74AUP1G158GM,132        Order samples
74AUP1G158GW9352 799 72125  74AUP1G158GW,125        Order samples

Block diagrams/pinning

Design support

Application Notes