NXP Semiconductors


Select site:

English

74AUP1G17

Selection guide

Datasheet

74AUP1G17
(Product Specification)
10-Jul-09, 20 pages, 102 kB

Download all documentation

74AUP1G17 - Low-power Schmitt trigger

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G17 provides the single Schmitt-trigger buffer. It is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G17GF74AUP1G17GF,1329352 811 12132Volume productionSOT891
(XSON6)
Tape reel smd
74AUP1G17GM74AUP1G17GM,1159352 790 25115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G17GM74AUP1G17GM,1329352 790 25132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G17GW74AUP1G17GW,1259352 790 24125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP1G17GF74AUP1G17GF,13274AUP1G17GF
Always Pb-free 3,293,04E+081
74AUP1G17GM74AUP1G17GM,11574AUP1G17GM
Always Pb-free 3,293,04E+081
74AUP1G17GM74AUP1G17GM,13274AUP1G17GM
Always Pb-free 3,293,04E+081
74AUP1G17GW74AUP1G17GW,12574AUP1G17GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G17GF9352 811 12132  74AUP1G17GF,132        not available
74AUP1G17GM9352 790 25115  74AUP1G17GM,115  0.2600NADIGI-KEY CORPORATION9,322 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING10,000 11/19/2009Buy online 
74AUP1G17GM9352 790 25132  74AUP1G17GM,132        not available
74AUP1G17GW9352 790 24125  74AUP1G17GW,125  0.1700NADIGI-KEY CORPORATION4,556 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS5,760 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING6,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS5,760 11/20/2009Buy online 
    ASIAWPI6,000300011/19/2009Buy online 

Block diagrams/pinning

Design support

Application Notes