NXP Semiconductors


Select site:

English

74AUP1G18

Selection guide

Datasheet

74AUP1G18
(Product Specification)
03-Apr-08, 19 pages, 97 kB

Download all documentation

74AUP1G18 - Low-power 1-of-2 demultiplexer with 3-state deselected output

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G18 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V. This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74AUP1G18 provides a 1-of-2 non-inverting demultiplexer with 3-state output. The 74AUP1G18 buffers the data on input pin (A) and passes it either to output 1Y or 2Y, depending on whether the state of the select input pin (S) is LOW or HIGH.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G18GF74AUP1G18GF,1329352 813 41132Volume productionSOT891
(XSON6)
Tape reel smd
74AUP1G18GM74AUP1G18GM,1159352 799 53115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G18GM74AUP1G18GM,1329352 799 53132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G18GW74AUP1G18GW,1259352 799 52125Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP1G18GF74AUP1G18GF,13274AUP1G18GF
Always Pb-free 3,293,04E+081
74AUP1G18GM74AUP1G18GM,11574AUP1G18GM
Always Pb-free 3,293,04E+081
74AUP1G18GM74AUP1G18GM,13274AUP1G18GM
Always Pb-free 3,293,04E+081
74AUP1G18GW74AUP1G18GW,12574AUP1G18GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G18GF9352 813 41132  74AUP1G18GF,132  NADIGI-KEY CORPORATION5,000 11/20/2009Buy onlineOrder samples
    ASIAWPI10,000500011/19/2009Buy online 
74AUP1G18GM9352 799 53115  74AUP1G18GM,115        not available
74AUP1G18GM9352 799 53132  74AUP1G18GM,132        Order samples
74AUP1G18GW9352 799 52125  74AUP1G18GW,125        Order samples

Block diagrams/pinning

Design support

Application Notes