The 74AUP1G3208 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The 74AUP1G3208 provides the Boolean function: Y = (A + B) x C. The user can choose the logic functions OR, AND and OR-AND. All inputs can be connected to VCC or GND.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G3208GF | 74AUP1G3208GF-H | 9352 813 23132 | Volume production | SOT891
(XSON6) | Tape reel smd | 74AUP1G3208GF
| ||
| 74AUP1G3208GM | 74AUP1G3208GM-G | 9352 806 17115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | 74AUP1G3208GM
| |
| 74AUP1G3208GM | 74AUP1G3208GM-H | 9352 806 17132 | Volume production | SOT886
(XSON6) | Tape reel smd | 74AUP1G3208GM
| ||
| 74AUP1G3208GW | 74AUP1G3208GW-G | 9352 806 16125 | Volume production | SOT363
(UMT6) | Tape reel smd, Reverse | Standard Marking | 74AUP1G3208GW
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G3208GF | 9352 813 23132 | Order samples | ||||||
| 74AUP1G3208GM | 9352 806 17115 | 0.3700 | NA | DIGI-KEY CORPORATION | 5,000 | 10/2/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 4,990 | 10/2/2008 | Buy online | ||||
| 74AUP1G3208GM | 9352 806 17132 | not available | ||||||
| 74AUP1G3208GW | 9352 806 16125 | 0.2900 | Order samples |
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.