The 74AUP1G3208 provides the Boolean function: Y = (A + B) x C. The user can choose the logic functions OR, AND and OR-AND. All inputs can be connected to VCC or GND.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G3208GF | 74AUP1G3208GF,132 | 9352 813 23132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP1G3208GM | 74AUP1G3208GM,115 | 9352 806 17115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G3208GM | 74AUP1G3208GM,132 | 9352 806 17132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP1G3208GW | 74AUP1G3208GW,125 | 9352 806 16125 | Volume production | SOT363
(SC-88) | Tape reel smd, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G3208GF | 74AUP1G3208GF,132 | 74AUP1G3208GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G3208GM | 74AUP1G3208GM,115 | 74AUP1G3208GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G3208GM | 74AUP1G3208GM,132 | 74AUP1G3208GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G3208GW | 74AUP1G3208GW,125 | 74AUP1G3208GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G3208GF | 9352 813 23132 | 74AUP1G3208GF,132 | Order samples | |||||||
| 74AUP1G3208GM | 9352 806 17115 | 74AUP1G3208GM,115 | 0.3700 | NA | DIGI-KEY CORPORATION | 9,789 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74AUP1G3208GM | 9352 806 17132 | 74AUP1G3208GM,132 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available | ||
| 74AUP1G3208GW | 9352 806 16125 | 74AUP1G3208GW,125 | 0.2900 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | Order samples |
| Type number | Package | Description | Fmax(MHz) | Operating temp.(Cel) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G3208GF | SOT891
(XSON6) | single 3-input OR-AND gate | 70.0 | -40~125 | 7.4 | 1.1-3.6 V | 6.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
| 74AUP1G3208GM | SOT886
(XSON6) | single 3-input OR-AND gate | 70.0 | -40~125 | 7.4 | 1.1-3.6 V | 6.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
| 74AUP1G3208GW | SOT363
(SC-88) | single 3-input OR-AND gate | 70.0 | -40~125 | 7.4 | 1.1-3.6 V | 6.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
Similar products
74AUP1G3208
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.