NXP Semiconductors


Select site:

English

74AUP1G34

Selection guide

Datasheet

74AUP1G34
(Product Specification)
14-Aug-08, 15 pages, 84 kB

Download all documentation

74AUP1G34 - Low-power buffer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G34 provides a low-power, low-voltage single buffer.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A. Exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G34GF74AUP1G34GF,1329352 811 14132Volume productionSOT891
(XSON6)
Tape reel smd
74AUP1G34GM74AUP1G34GM,1159352 790 29115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G34GM74AUP1G34GM,1329352 790 29132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G34GW74AUP1G34GW,1259352 790 28125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP1G34GF74AUP1G34GF,13274AUP1G34GF
Always Pb-free 3,293,04E+081
74AUP1G34GM74AUP1G34GM,11574AUP1G34GM
Always Pb-free 3,293,04E+081
74AUP1G34GM74AUP1G34GM,13274AUP1G34GM
Always Pb-free 3,293,04E+081
74AUP1G34GW74AUP1G34GW,12574AUP1G34GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G34GF9352 811 14132  74AUP1G34GF,132  ASIASACL - Hong Kong/Chinayes500011/20/2009Buy onlinenot available
74AUP1G34GM9352 790 29115  74AUP1G34GM,115  0.2600NADIGI-KEY CORPORATION5,000 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING10,000 11/19/2009Buy online 
74AUP1G34GM9352 790 29132  74AUP1G34GM,132        not available
74AUP1G34GW9352 790 28125  74AUP1G34GW,125  0.1700NADIGI-KEY CORPORATION4,114 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING12,000 11/19/2009Buy online 

Design support

Application Notes