NXP Semiconductors


Select site:

English

74AUP1G373

Selection guide

Datasheet

74AUP1G373
(Product Specification)
09-Jan-08, 22 pages, 107 kB

Download all documentation

74AUP1G373 - Low-power D-type transparent latch; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G373 provides the single D-type transparent latch with 3-state output. While the latch-enable (LE) input is high, the Q output follows the data (D) input. When pin LE is LOW, the latch stores the information that was present at the D-input one set-up time preceding the HIGH-to-LOW transition of pin LE. When pin OE is LOW, the contents of the latch is available at the (Q) output. When pin OE is HIGH, the output goes to the high-impedance OFF-state. Operation of input pin OE does not affect the state of the latch.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G373GF74AUP1G373GF,1329352 813 32132Volume productionSOT891
(XSON6)
Tape reel smd
74AUP1G373GM74AUP1G373GM,1159352 806 22115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G373GM74AUP1G373GM,1329352 806 22132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G373GW74AUP1G373GW,1259352 806 21125Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP1G373GF74AUP1G373GF,13274AUP1G373GF
Always Pb-free 3,293,04E+081
74AUP1G373GM74AUP1G373GM,11574AUP1G373GM
Always Pb-free 3,293,04E+081
74AUP1G373GM74AUP1G373GM,13274AUP1G373GM
Always Pb-free 3,293,04E+081
74AUP1G373GW74AUP1G373GW,12574AUP1G373GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G373GF9352 813 32132  74AUP1G373GF,132  0.2800NAMOUSER ELECTRONICS100 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 
74AUP1G373GM9352 806 22115  74AUP1G373GM,115  0.3200NADIGI-KEY CORPORATION9,789 11/20/2009Buy onlineOrder samples
74AUP1G373GM9352 806 22132  74AUP1G373GM,132        not available
74AUP1G373GW9352 806 21125  74AUP1G373GW,125  0.2600      Order samples

Block diagrams/pinning

Design support

Application Notes