NXP Semiconductors


Select site:

English

Datasheet

74AUP1G386
(Product Specification)
10-Jan-08, 16 pages, 84 kB

Download all documentation

General description

The 74AUP1G386 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74AUP1G386 provides a single 3-input EXCLUSIVE-OR gate.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AUP1G386GF74AUP1G386GF-H9352 813 39132Volume productionSOT891Tape reel smd74AUP1G386GF
74AUP1G386GM74AUP1G386GM-G9352 800 06115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74AUP1G386GM
74AUP1G386GM74AUP1G386GM-H9352 800 06132Volume productionSOT886
(XSON6)
Tape reel smd74AUP1G386GM
74AUP1G386GW74AUP1G386GW-G9352 800 05125Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking74AUP1G386GW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AUP1G386GF9352 813  39132        Order samples
74AUP1G386GM9352 800  06115  NADIGI-KEY CORPORATION5,00010/9/2008 Buy online not available
   NADIGI-KEY CORPORATION4,99010/9/2008 Buy online  
74AUP1G386GM9352 800  06132        Order samples
74AUP1G386GW9352 800  05125        Order samples

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.