The 74AUP1G386 provides a single 3-input EXCLUSIVE-OR gate.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G386GF | 74AUP1G386GF,132 | 9352 813 39132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP1G386GM | 74AUP1G386GM,115 | 9352 800 06115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G386GM | 74AUP1G386GM,132 | 9352 800 06132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP1G386GW | 74AUP1G386GW,125 | 9352 800 05125 | Volume production | SOT363
(SC-88) | Tape reel smd, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G386GF | 74AUP1G386GF,132 | 74AUP1G386GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G386GM | 74AUP1G386GM,115 | 74AUP1G386GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G386GM | 74AUP1G386GM,132 | 74AUP1G386GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G386GW | 74AUP1G386GW,125 | 74AUP1G386GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G386GF | 9352 813 39132 | 74AUP1G386GF,132 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | not available | ||
| NA | ARROW ELECTRONICS | 5,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| 74AUP1G386GM | 9352 800 06115 | 74AUP1G386GM,115 | NA | DIGI-KEY CORPORATION | 9,829 | 11/20/2009 | Buy online | not available | ||
| 74AUP1G386GM | 9352 800 06132 | 74AUP1G386GM,132 | not available | |||||||
| 74AUP1G386GW | 9352 800 05125 | 74AUP1G386GW,125 | Order samples |