The 74AUP1G57 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF . The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The 74AUP1G57 provides configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND, NOR, XNOR, inverter, and buffer. All inputs can be connected to VCC or GND.
Schmitt trigger action at all inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH .
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G57GF | 74AUP1G57GF-H | 9352 813 28132 | Volume production | SOT891 | Tape reel smd | 74AUP1G57GF
| ||
| 74AUP1G57GM | 74AUP1G57GM-G | 9352 799 58115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | 74AUP1G57GM
| |
| 74AUP1G57GM | 74AUP1G57GM-H | 9352 799 58132 | Volume production | SOT886
(XSON6) | Tape reel smd | 74AUP1G57GM
| ||
| 74AUP1G57GW | 74AUP1G57GW-G | 9352 799 57125 | Volume production | SOT363
(UMT6; SC-88) | Tape reel smd, Reverse | Standard Marking | 74AUP1G57GW
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G57GF | 9352 813 28132 | Order samples | ||||||
| 74AUP1G57GM | 9352 799 58115 | NA | DIGI-KEY CORPORATION | 10,000 | 9/6/2008 | Buy online | Order samples | |
| 74AUP1G57GM | 9352 799 58132 | not available | ||||||
| 74AUP1G57GW | 9352 799 57125 | 0.2100 | Order samples |
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.