The 74AUP1G57 provides configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND, NOR, XNOR, inverter, and buffer. All inputs can be connected to VCC or GND.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The 74AUP1G57 has Schmitt trigger inputs making it capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G57GF | 74AUP1G57GF,132 | 9352 813 28132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP1G57GM | 74AUP1G57GM,115 | 9352 799 58115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G57GM | 74AUP1G57GM,132 | 9352 799 58132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP1G57GW | 74AUP1G57GW,125 | 9352 799 57125 | Volume production | SOT363
(SC-88) | Tape reel smd, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G57GF | 74AUP1G57GF,132 | 74AUP1G57GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G57GM | 74AUP1G57GM,115 | 74AUP1G57GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G57GM | 74AUP1G57GM,132 | 74AUP1G57GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G57GW | 74AUP1G57GW,125 | 74AUP1G57GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G57GF | 9352 813 28132 | 74AUP1G57GF,132 | NA | MOUSER ELECTRONICS | 100 | 11/21/2009 | Buy online | not available | ||
| NA | ARROW ELECTRONICS | 5,000 | 11/23/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 100 | 11/21/2009 | Buy online | ||||||
| 74AUP1G57GM | 9352 799 58115 | 74AUP1G57GM,115 | NA | DIGI-KEY CORPORATION | 9,819 | 11/21/2009 | Buy online | Order samples | ||
| ASIA | WPI | 10,000 | 5000 | 11/20/2009 | Buy online | |||||
| 74AUP1G57GM | 9352 799 58132 | 74AUP1G57GM,132 | NA | ARROW ELECTRONICS | 5,000 | 11/23/2009 | Buy online | not available | ||
| 74AUP1G57GW | 9352 799 57125 | 74AUP1G57GW,125 | 0.2100 | Order samples |