The 74AUP1G79 provides the single positive-edge triggered D-type flip-flop. Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The D input must be stable one setup time prior to the LOW-to-HIGH clock transition for predictable operation.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G79GF | 74AUP1G79GF,132 | 9352 811 17132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP1G79GM | 74AUP1G79GM,115 | 9352 790 47115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G79GM | 74AUP1G79GM,132 | 9352 790 47132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP1G79GV | 74AUP1G79GV,125 | 9352 900 77125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74AUP1G79GW | 74AUP1G79GW,125 | 9352 790 46125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G79GF | 74AUP1G79GF,132 | 74AUP1G79GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G79GM | 74AUP1G79GM,115 | 74AUP1G79GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G79GM | 74AUP1G79GM,132 | 74AUP1G79GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G79GV | 74AUP1G79GV,125 | 74AUP1G79GV |
| Always Pb-free | ||||
| 74AUP1G79GW | 74AUP1G79GW,125 | 74AUP1G79GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G79GF | 9352 811 17132 | 74AUP1G79GF,132 | Order samples | |||||||
| 74AUP1G79GM | 9352 790 47115 | 74AUP1G79GM,115 | 0.2600 | NA | DIGI-KEY CORPORATION | 5,000 | 11/20/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 10,000 | 11/19/2009 | Buy online | ||||||
| 74AUP1G79GM | 9352 790 47132 | 74AUP1G79GM,132 | not available | |||||||
| 74AUP1G79GV | 9352 900 77125 | 74AUP1G79GV,125 | Order samples | |||||||
| 74AUP1G79GW | 9352 790 46125 | 74AUP1G79GW,125 | 0.1900 | NA | DIGI-KEY CORPORATION | 5,646 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 63 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 12,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 63 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online |