The 74AUP1G80 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF . The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The 74AUP1G80 provides the single positive-edge triggered D-type flip-flop. Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The input pin D must be stable one set-up time prior to the LOW-to-HIGH clock transition for predictable operation.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G80GF | 74AUP1G80GF,132 | 9352 811 18132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP1G80GM | 74AUP1G80GM,115 | 9352 790 51115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G80GM | 74AUP1G80GM,132 | 9352 790 51132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP1G80GW | 74AUP1G80GW,125 | 9352 790 49125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G80GF | 74AUP1G80GF,132 | 74AUP1G80GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G80GM | 74AUP1G80GM,115 | 74AUP1G80GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G80GM | 74AUP1G80GM,132 | 74AUP1G80GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G80GW | 74AUP1G80GW,125 | 74AUP1G80GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G80GF | 9352 811 18132 | 74AUP1G80GF,132 | not available | |||||||
| 74AUP1G80GM | 9352 790 51115 | 74AUP1G80GM,115 | 0.2600 | Order samples | ||||||
| 74AUP1G80GM | 9352 790 51132 | 74AUP1G80GM,132 | 0.2600 | not available | ||||||
| 74AUP1G80GW | 9352 790 49125 | 74AUP1G80GW,125 | NA | MOUSER ELECTRONICS | 2,725 | 11/20/2009 | Buy online | Order samples | ||
| NA | MOUSER ELECTRONICS | 2,725 | 11/20/2009 | Buy online |