The 74AUP1G885 provides two functions in one device. The output state of the outputs (1Y, 2Y) is determined by the inputs (A, B and C). The output 1Y provides the Boolean function: 1Y = A x C. The output 2Y provides the Boolean function: 2Y = A x B + A x C.
Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G885DC | 74AUP1G885DC,125 | 9352 807 65125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP1G885GD | 74AUP1G885GD,125 | 9352 888 76125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP1G885GM | 74AUP1G885GM,125 | 9352 807 66125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP1G885GT | 74AUP1G885GT,115 | 9352 807 67115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G885DC | 74AUP1G885DC,125 | 74AUP1G885DC |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G885GD | 74AUP1G885GD,125 | 74AUP1G885GD |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G885GM | 74AUP1G885GM,125 | 74AUP1G885GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G885GT | 74AUP1G885GT,115 | 74AUP1G885GT |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G885DC | 9352 807 65125 | 74AUP1G885DC,125 | 0.3700 | Order samples | ||||||
| 74AUP1G885GD | 9352 888 76125 | 74AUP1G885GD,125 | not available | |||||||
| 74AUP1G885GM | 9352 807 66125 | 74AUP1G885GM,125 | NA | DIGI-KEY CORPORATION | 7,835 | 11/20/2009 | Buy online | Order samples | ||
| 74AUP1G885GT | 9352 807 67115 | 74AUP1G885GT,115 | 0.3700 | NA | DIGI-KEY CORPORATION | 9,816 | 11/20/2009 | Buy online | not available |