NXP Semiconductors


Select site:

English

Datasheet

74AUP1T34
(Product Specification)
04-Dec-06, 19 pages, 100 kB

Download all documentation

General description

The 74AUP1T34 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.1 V to 3.6 V. This device ensures a very low static and dynamic power consumption across the entire VCC range from 1.1 V to 3.6 V. This device is fully specified for partial power-down applications using IOFF . The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74AUP1T34 provides a single buffer with two separate supply voltages. Input A is designed to track VCC(A) . Output Y is designed to track VCC(Y) . Both, VCC(A) and VCC(Y) accepts any supply voltage from 1.1 V to 3.6 V. This feature allows universal low voltage interfacing between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, and 3.3 V voltage nodes.

Features

  • Wide supply voltage range from 1.1 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114-D Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Wide supply voltage range:
    • VCC(A) : 1.1 V to 3.6 V
    • VCC(Y) : 1.1 V to 3.6 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Each port operates over the full 1.1 V to 3.6 V power supply range
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AUP1T34GF74AUP1T34GF-H9352 813 21132Volume productionSOT891Tape reel smd74AUP1T34GF
74AUP1T34GM74AUP1T34GM-G9352 805 17115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74AUP1T34GM
74AUP1T34GW74AUP1T34GW-G9352 805 16125Volume productionSOT353
(UMT5)
Tape reel smd, ReverseStandard Marking74AUP1T34GW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AUP1T34GF9352 813  21132        Order samples
74AUP1T34GM9352 805  17115  0.2900      Order samples
74AUP1T34GW9352 805  16125  0.2900      Order samples

Block diagrams/pinning

Technical documents

Application Notes

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.