NXP Semiconductors


Select site:

English

Datasheet

74AUP1Z04
(Product Specification)
03-Jul-08, 25 pages, 123 kB

Download all documentation

Low-power X-tal driver with enable and internal resistor

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 74AUP1Z04 combines the functions of the 74AUP1GU04 and 74AUP1G04 with enable circuitry and an internal bias resistor to provide a device optimized for use in crystal oscillator applications.

When not in use the EN input can be driven HIGH, pulling up the X1 input and putting the device in a low power disable mode. Schmitt trigger action at the EN input makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF at output Y. The IOFFit is powered down.

The integration of the two devices into the 74AUP1Z04 produces the benefits of a compact footprint, lower power dissipation and stable operation over a wide range of frequency and temperature.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation at output Y
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AUP1Z04GF74AUP1Z04GF-H9352 813 52132Volume productionSOT891
(XSON6)
Tape reel smd74AUP1Z04GF
74AUP1Z04GM74AUP1Z04GM-G9352 805 21115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74AUP1Z04GM
74AUP1Z04GM74AUP1Z04GM-H9352 805 21132Volume productionSOT886
(XSON6)
Tape reel smd74AUP1Z04GM
74AUP1Z04GW74AUP1Z04GW-G9352 805 19125Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking74AUP1Z04GW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AUP1Z04GF9352 813  52132        Order samples
74AUP1Z04GM9352 805  21115  0.3200     not available
74AUP1Z04GM9352 805  21132  0.3200     not available
74AUP1Z04GW9352 805  19125  0.3200     not available

Block diagrams/pinning

Technical documents

Application Notes

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.