The 74AUP1Z125 combines the functions of the 74AUP1GU04 and 74AUP1G125 with enable circuitry and an internal bias resistor to provide a device optimized for use in crystal oscillator applications.
When not in use the EN input can be driven HIGH, pulling up the X1 input and putting the device in a low power disable mode. Schmitt trigger action at the EN input makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF at output Y. The IOFF circuitry disables the output Y, preventing the damaging backflow current through the device when it is powered down.
The integration of the two devices into the 74AUP1Z125 produces the benefits of a compact footprint, lower power dissipation and stable operation over a wide range of frequency and temperature.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AUP1Z125GF | 74AUP1Z125GF-H | 9352 813 57132 | Volume production | SOT891 | Tape reel smd | 74AUP1Z125GF
| ||
| 74AUP1Z125GM | 74AUP1Z125GM-G | 9352 805 25115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | 74AUP1Z125GM
| |
| 74AUP1Z125GM | 74AUP1Z125GM-H | 9352 805 25132 | Volume production | SOT886
(XSON6) | Tape reel smd | 74AUP1Z125GM
| ||
| 74AUP1Z125GW | 74AUP1Z125GW-G | 9352 805 24125 | Volume production | SOT363
(UMT6) | Tape reel smd, Reverse | Standard Marking | 74AUP1Z125GW
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AUP1Z125GF | 9352 813 57132 | Order samples | ||||||
| 74AUP1Z125GM | 9352 805 25115 | Order samples | ||||||
| 74AUP1Z125GM | 9352 805 25132 | not available | ||||||
| 74AUP1Z125GW | 9352 805 24125 | 0.2600 | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
Cellular phone - MMS functionality
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.