NXP Semiconductors


Select site:

English

74AUP2G00

Selection guide

Datasheet

(Product Specification)
v.4, 05-Jun-08, 17 pages, 489 kB

Download all documentation

General description

The 74AUP2G00 provides the dual 2-input NAND function.

Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1 000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP2G00DC74AUP2G00DC,1259352 807 06125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AUP2G00GD74AUP2G00GD,1259352 868 41125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74AUP2G00GM74AUP2G00GM,1259352 814 23125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74AUP2G00GT74AUP2G00GT,1159352 807 07115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74AUP2G00DC74AUP2G00DC,12574AUP2G00DC
Always Pb-free 3,293,04E+081
74AUP2G00GD74AUP2G00GD,12574AUP2G00GD
Always Pb-free 3,293,04E+081
74AUP2G00GM74AUP2G00GM,12574AUP2G00GM
Always Pb-free 3,293,04E+081
74AUP2G00GT74AUP2G00GT,11574AUP2G00GT
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP2G00DC9352 807 06125  74AUP2G00DC,125  0.2600NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74AUP2G00GD9352 868 41125  74AUP2G00GD,125  NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
74AUP2G00GM9352 814 23125  74AUP2G00GM,125  NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
74AUP2G00GT9352 807 07115  74AUP2G00GT,115  0.3700NAARROW ELECTRONICS115 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Operating
temp.(Cel)
Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AUP2G00DCSOT765-1
(VSSOP8)
dual 2-input NAND gate70.0-40~1258.31.1-3.6 V8.0Ultra LowCMOS1.9/-1.9 mA
74AUP2G00GDSOT996-2
(XSON8U)
dual 2-input NAND gate70.0-40~1258.31.1-3.6 V8.0Ultra LowCMOS1.9/-1.9 mA
74AUP2G00GMSOT902-1
(XQFN8U)
dual 2-input NAND gate70.0-40~1258.31.1-3.6 V8.0Ultra LowCMOS1.9/-1.9 mA
74AUP2G00GTSOT833-1
(XSON8U)
dual 2-input NAND gate70.0-40~1258.31.1-3.6 V8.0Ultra LowCMOS1.9/-1.9 mA


Similar products
74AUP2G00 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.