The 74AUP2G02 provides a dual 2-input NOR function.
Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCCrange from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP2G02DC | 74AUP2G02DC,125 | 9352 807 08125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G02GD | 74AUP2G02GD,125 | 9352 882 76125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G02GM | 74AUP2G02GM,125 | 9352 814 24125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G02GT | 74AUP2G02GT,115 | 9352 807 09115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP2G02DC | 74AUP2G02DC,125 | 74AUP2G02DC |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G02GD | 74AUP2G02GD,125 | 74AUP2G02GD |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G02GM | 74AUP2G02GM,125 | 74AUP2G02GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G02GT | 74AUP2G02GT,115 | 74AUP2G02GT |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G02DC | 9352 807 08125 | 74AUP2G02DC,125 | 0.2600 | NA | FUTURE ELECTRONICS | 3,000 | 11/19/2009 | Buy online | Order samples | |
| 74AUP2G02GD | 9352 882 76125 | 74AUP2G02GD,125 | not available | |||||||
| 74AUP2G02GM | 9352 814 24125 | 74AUP2G02GM,125 | Order samples | |||||||
| 74AUP2G02GT | 9352 807 09115 | 74AUP2G02GT,115 | not available |