The 74AUP2G04 provides two inverting buffers.
Schmitt trigger action at all inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP2G04GF | 74AUP2G04GF,132 | 9352 812 93132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP2G04GM | 74AUP2G04GM,115 | 9352 799 79115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP2G04GM | 74AUP2G04GM,132 | 9352 799 79132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP2G04GW | 74AUP2G04GW,125 | 9352 799 78125 | Volume production | SOT363
(SC-88) | Tape reel smd, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74AUP2G04GF | 74AUP2G04GF,132 | 74AUP2G04GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G04GM | 74AUP2G04GM,115 | 74AUP2G04GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G04GM | 74AUP2G04GM,132 | 74AUP2G04GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G04GW | 74AUP2G04GW,125 | 74AUP2G04GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G04GF | 9352 812 93132 | 74AUP2G04GF,132 | NA | ARROW ELECTRONICS | 132 | 3/12/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| 74AUP2G04GM | 9352 799 79115 | 74AUP2G04GM,115 | 0.3300 | NA | ARROW ELECTRONICS | 132 | 3/12/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 5,000 | 3/13/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 10,000 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| 74AUP2G04GM | 9352 799 79132 | 74AUP2G04GM,132 | NA | ARROW ELECTRONICS | 132 | 3/12/2010 | Buy online | not available | ||
| 74AUP2G04GW | 9352 799 78125 | 74AUP2G04GW,125 | 0.2500 | NA | ARROW ELECTRONICS | 125 | 3/12/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,412 | 3/13/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,000 | 3/13/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/12/2010 | Buy online |
| Type number | Package | Description | Fmax(MHz) | Operating temp.(Cel) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G04GF | SOT891
(XSON6) | dual inverter | 70.0 | -40~125 | 8.0 | 1.1-3.6 V | 6.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
| 74AUP2G04GM | SOT886
(XSON6) | dual inverter | 70.0 | -40~125 | 8.0 | 1.1-3.6 V | 6.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
| 74AUP2G04GW | SOT363
(SC-88) | dual inverter | 70.0 | -40~125 | 8.0 | 1.1-3.6 V | 6.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
Similar products
74AUP2G04
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.