NXP Semiconductors


Select site:

English

74AUP2G08

Selection guide

Datasheet

74AUP2G08
(Product Specification)
29-May-08, 17 pages, 93 kB

Download all documentation

74AUP2G08 - Low-power dual 2-input AND gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP2G08 provides the dual 2-input AND function.

Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1 000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP2G08DC74AUP2G08DC,1259352 807 11125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AUP2G08GD74AUP2G08GD,1259352 868 43125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74AUP2G08GM74AUP2G08GM,1259352 814 25125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74AUP2G08GT74AUP2G08GT,1159352 807 12115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP2G08DC74AUP2G08DC,12574AUP2G08DC
Always Pb-free 3,293,04E+081
74AUP2G08GD74AUP2G08GD,12574AUP2G08GD
Always Pb-free 3,293,04E+081
74AUP2G08GM74AUP2G08GM,12574AUP2G08GM
Always Pb-free 3,293,04E+081
74AUP2G08GT74AUP2G08GT,11574AUP2G08GT
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP2G08DC9352 807 11125  74AUP2G08DC,125  0.2600NAFUTURE ELECTRONICS2,900 11/19/2009Buy onlineOrder samples
74AUP2G08GD9352 868 43125  74AUP2G08GD,125        not available
74AUP2G08GM9352 814 25125  74AUP2G08GM,125  0.2600NAMOUSER ELECTRONICS3,840 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS4,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS3,840 11/20/2009Buy online 
74AUP2G08GT9352 807 12115  74AUP2G08GT,115  0.3700NAMOUSER ELECTRONICS4,113 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS4,113 11/20/2009Buy online 

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes