NXP Semiconductors


Select site:

English

Datasheet

74AUP2G125
(Product Specification)
09-Apr-08, 19 pages, 104 kB

Download all documentation

General description

The 74AUP2G125 provides the dual non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (nOE). A HIGH level at pin nOE causes the output to assume a high-impedance OFF-state. This device has the input-disable feature, which allows floating input signals. The inputs are disabled when the output enable input nOE) is HIGH.

Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V. This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • Input-disable feature allows floating input conditions
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AUP2G125DC74AUP2G125DC-G9352 807 27125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AUP2G125DC
Always Pb-free
74AUP2G125GM74AUP2G125GM-G9352 814 33125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking74AUP2G125GM
Always Pb-free
74AUP2G125GT74AUP2G125GT-G9352 807 28115Volume productionSOT833-1
(XSON8)
Reel Pack, SMD, 7"Standard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AUP2G125DC9352 807  27125        Order samples
74AUP2G125GM9352 814  33125        Order samples
74AUP2G125GT9352 807  28115        Order samples

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.