The 74AUP2G126 provides the dual non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (nOE). A LOW level at pin nOE causes the output to assume a high-impedance OFF-state. This device has the input-disable feature, which allows floating input signals. The inputs are disabled when the output enable input nOE is LOW.
Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V. This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP2G126DC | 74AUP2G126DC,125 | 9352 807 29125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G126GD | 74AUP2G126GD,125 | 9352 882 81125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G126GM | 74AUP2G126GM,125 | 9352 814 34125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G126GT | 74AUP2G126GT,115 | 9352 807 31115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP2G126DC | 74AUP2G126DC,125 | 74AUP2G126DC |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G126GD | 74AUP2G126GD,125 | 74AUP2G126GD |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G126GM | 74AUP2G126GM,125 | 74AUP2G126GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G126GT | 74AUP2G126GT,115 | 74AUP2G126GT |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G126DC | 9352 807 29125 | 74AUP2G126DC,125 | NA | FUTURE ELECTRONICS | 3,000 | 11/19/2009 | Buy online | not available | ||
| 74AUP2G126GD | 9352 882 81125 | 74AUP2G126GD,125 | not available | |||||||
| 74AUP2G126GM | 9352 814 34125 | 74AUP2G126GM,125 | not available | |||||||
| 74AUP2G126GT | 9352 807 31115 | 74AUP2G126GT,115 | Order samples |