The 74AUP2G157 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V. This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The 74AUP2G157 is a single 2-input multiplexer which select data from two data inputs (I0 and I1) under control of a common data select input (S). The state of the common data select input determines the particular register from which the data comes. The output (Y, Y) presents the selected data in the true (non-inverted) and complement form. The enable input (E) is active LOW. When E is HIGH, the output Y is forced LOW and the output Y is forced HIGH regardless of all other input conditions.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP2G157DC | 74AUP2G157DC,125 | 9352 807 34125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G157GD | 74AUP2G157GD,125 | 9352 873 78125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G157GM | 74AUP2G157GM,125 | 9352 814 36125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G157GT | 74AUP2G157GT,115 | 9352 807 35115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74AUP2G157DC | 74AUP2G157DC,125 | 74AUP2G157DC |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G157GD | 74AUP2G157GD,125 | 74AUP2G157GD |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G157GM | 74AUP2G157GM,125 | 74AUP2G157GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G157GT | 74AUP2G157GT,115 | 74AUP2G157GT |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G157DC | 9352 807 34125 | 74AUP2G157DC,125 | NA | ARROW ELECTRONICS | 125 | 3/18/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74AUP2G157GD | 9352 873 78125 | 74AUP2G157GD,125 | NA | ARROW ELECTRONICS | 125 | 3/18/2010 | Buy online | Order samples | ||
| 74AUP2G157GM | 9352 814 36125 | 74AUP2G157GM,125 | NA | ARROW ELECTRONICS | 125 | 3/18/2010 | Buy online | not available | ||
| 74AUP2G157GT | 9352 807 35115 | 74AUP2G157GT,115 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples |
| Type number | Package | Description | Fmax(MHz) | Operating temp.(Cel) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G157DC | SOT765-1
(VSSOP8) | single 2-input multiplexer | 70.0 | -40~125 | 8.7 | 1.1-3.6 V | 8.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
| 74AUP2G157GD | SOT996-2
(XSON8U) | single 2-input multiplexer | 70.0 | -40~125 | 8.7 | 1.1-3.6 V | 8.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
| 74AUP2G157GM | SOT902-1
(XQFN8U) | single 2-input multiplexer | 70.0 | -40~125 | 8.7 | 1.1-3.6 V | 8.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
| 74AUP2G157GT | SOT833-1
(XSON8U) | single 2-input multiplexer | 70.0 | -40~125 | 8.7 | 1.1-3.6 V | 8.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
Similar products
74AUP2G157
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.