The 74AUP2G241 provides a dual non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs 1OE and 2OE. A HIGH level at pin 1OE causes output 1Y to assume a high-impedance OFF-state. A LOW level at pin 2OE causes output 2Y to assume a high-impedance OFF-state.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
This device has an input-disable feature, which allows floating input signals. The input 1A is disabled when the output enable input 1OE is HIGH. The input 2A is disabled when the output enable input 2OE is LOW.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP2G241DC | 74AUP2G241DC,125 | 9352 807 38125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G241GD | 74AUP2G241GD,125 | 9352 882 78125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G241GM | 74AUP2G241GM,125 | 9352 814 38125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G241GT | 74AUP2G241GT,115 | 9352 807 39115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP2G241DC | 74AUP2G241DC,125 | 74AUP2G241DC |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G241GD | 74AUP2G241GD,125 | 74AUP2G241GD |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G241GM | 74AUP2G241GM,125 | 74AUP2G241GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G241GT | 74AUP2G241GT,115 | 74AUP2G241GT |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G241DC | 9352 807 38125 | 74AUP2G241DC,125 | NA | MOUSER ELECTRONICS | 2,785 | 11/20/2009 | Buy online | Order samples | ||
| 74AUP2G241GD | 9352 882 78125 | 74AUP2G241GD,125 | not available | |||||||
| 74AUP2G241GM | 9352 814 38125 | 74AUP2G241GM,125 | not available | |||||||
| 74AUP2G241GT | 9352 807 39115 | 74AUP2G241GT,115 | not available |