The 74AUP2G38 provides the dual 2-input NAND gate with open-drain output. The output of the device is an open drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP2G38DC | 74AUP2G38DC,125 | 9352 807 15125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G38GD | 74AUP2G38GD,125 | 9352 903 85125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G38GM | 74AUP2G38GM,125 | 9352 814 27125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G38GT | 74AUP2G38GT,115 | 9352 807 16115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP2G38DC | 74AUP2G38DC,125 | 74AUP2G38DC |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G38GD | 74AUP2G38GD,125 | 74AUP2G38GD |
| Always Pb-free | ||||
| 74AUP2G38GM | 74AUP2G38GM,125 | 74AUP2G38GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G38GT | 74AUP2G38GT,115 | 74AUP2G38GT |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G38DC | 9352 807 15125 | 74AUP2G38DC,125 | Order samples | |||||||
| 74AUP2G38GD | 9352 903 85125 | 74AUP2G38GD,125 | Order samples | |||||||
| 74AUP2G38GM | 9352 814 27125 | 74AUP2G38GM,125 | Order samples | |||||||
| 74AUP2G38GT | 9352 807 16115 | 74AUP2G38GT,115 | not available |