The 74AUP2G79 provides the dual positive-edge triggered D-type flip-flop. Information on the data input (nD) is transferred to the nQ output on the LOW-to-HIGH transition of the clock pulse (nCP). The nD input must be stable one set-up time prior to the LOW-to-HIGH clock transition for predictable operation.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP2G79DC | 74AUP2G79DC,125 | 9352 807 19125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G79GD | 74AUP2G79GD,125 | 9352 888 73125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G79GM | 74AUP2G79GM,125 | 9352 814 28125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AUP2G79GT | 74AUP2G79GT,115 | 9352 807 21115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74AUP2G79DC | 74AUP2G79DC,125 | 74AUP2G79DC |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G79GD | 74AUP2G79GD,125 | 74AUP2G79GD |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G79GM | 74AUP2G79GM,125 | 74AUP2G79GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP2G79GT | 74AUP2G79GT,115 | 74AUP2G79GT |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G79DC | 9352 807 19125 | 74AUP2G79DC,125 | NA | ARROW ELECTRONICS | 125 | 3/18/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74AUP2G79GD | 9352 888 73125 | 74AUP2G79GD,125 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | Order samples | ||
| 74AUP2G79GM | 9352 814 28125 | 74AUP2G79GM,125 | NA | ARROW ELECTRONICS | 125 | 3/18/2010 | Buy online | Order samples | ||
| 74AUP2G79GT | 9352 807 21115 | 74AUP2G79GT,115 | 0.2600 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |
| Type number | Package | Description | Fmax(MHz) | Operating temp.(Cel) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G79DC | SOT765-1
(VSSOP8) | dual D-type flip-flop; positive-edge trigger | 400.0 | -40~125 | 8.5 | 1.1-3.6 V | 8.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
| 74AUP2G79GM | SOT902-1
(XQFN8U) | dual D-type flip-flop; positive-edge trigger | 400.0 | -40~125 | 8.5 | 1.1-3.6 V | 8.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
| 74AUP2G79GT | SOT833-1
(XSON8U) | dual D-type flip-flop; positive-edge trigger | 400.0 | -40~125 | 8.5 | 1.1-3.6 V | 8.0 | Ultra Low | CMOS | 1.9/-1.9 mA |
Similar products
74AUP2G79
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.