The 74AVC16245 is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions.
The 74AVC16245 features two output enable inputs (nOE) for easy cascading and two send/receive inputs (nDIR) for direction control. Input nOE controls the outputs so that the buses are effectively isolated. This device can be used as two 8-bit transceivers or one 16-bit transceiver.
This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance output state during power-up or power-down, input nOE should be tied to VCC through a pull-up resistor (live insertion).
A DCO circuitry is implemented to support termination line drive during transient.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AVC16245DGG | 74AVC16245DGG,112 | 9352 644 44112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74AVC16245DGG | 74AVC16245DGG,118 | 9352 644 44118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AVC16245DGG | 74AVC16245DGG,512 | 9352 644 44512 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74AVC16245DGG | 74AVC16245DGG,518 | 9352 644 44518 | Withdrawn Replacement product | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74AVC16245DGG | 74AVC16245DGG,112 | 74AVC16245DGG |
| Always Pb-free | ||||
| 74AVC16245DGG | 74AVC16245DGG,118 | 74AVC16245DGG |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74AVC16245DGG | 74AVC16245DGG,512 | 74AVC16245DGG |
| week 14, 2005 | ||||
| 74AVC16245DGG | 74AVC16245DGG,518 | 74AVC16245DGG |
| week 14, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AVC16245DGG | 9352 644 44112 | 74AVC16245DGG,112 | NA | ARROW ELECTRONICS | 518 | 3/17/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74AVC16245DGG | 9352 644 44118 | 74AVC16245DGG,118 | NA | ARROW ELECTRONICS | 518 | 3/17/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 74AVC16245DGG | 935264444512 | DN | |||||
| 74AVC16245DGG | 935264444518 | DN |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AVC16245DGG | SOT362-1
(TSSOP48) | 1.8/2.5V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) | 2 | Low | 48 | Low Power or Battery Applications | CMOS | Medium |
Similar products
74AVC16245
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.