The 74AVC16836A is a 20-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).
This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor (Live Insertion).
A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient. See the graphs on page 8 for typical curves.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AVC16836ADGG | 74AVC16836ADG | 9352 679 33112 | Volume production | SOT364-1
(TSSOP56) | Tube | Standard Marking | 74AVC16836ADGG
| week 40, 2005 |
| 74AVC16836ADGG | 74AVC16836ADG-T | 9352 679 33118 | Volume production | SOT364-1
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking | 74AVC16836ADGG
| week 40, 2005 |
| 74AVC16836ADGV | 74AVC16836ADGV | 9352 722 39112 | Volume production | SOT481-2
(TSSOP56) | Tube | Standard Marking | 74AVC16836ADGV
| week 13, 2005 |
| 74AVC16836ADGV | 74AVC16836ADGV-T | 9352 722 39118 | Volume production | SOT481-2
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking | 74AVC16836ADGV
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AVC16836ADGG | 9352 679 33112 | 1.5600 | not available | |||||
| 74AVC16836ADGG | 9352 679 33118 | 1.5600 | Order samples | |||||
| 74AVC16836ADGV | 9352 722 39112 | 1.5600 | not available | |||||
| 74AVC16836ADGV | 9352 722 39118 | 1.5600 | not available |
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AVC16836ADGG | SOT364-1
(TSSOP56) | 1.8/2.5V 20-Bit Registered Driver with Inverted Register Enable (3-State) | 2 | Low | 56 | Low Power or Battery Applications | CMOS | Medium |
| 74AVC16836ADGV | SOT481-2
(TSSOP56) | 1.8/2.5V 20-Bit Registered Driver with Inverted Register Enable (3-State) | 2 | Low | 56 | Low Power or Battery Applications | CMOS | Medium |
74AVC16836A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.