The 74AVC16T245 is a 16-bit transceiver with bidirectional level voltage translation and 3-state outputs.The device can be used as two 8-bit transceivers or as a 16-bit transceiver. It has dual supplies (VCC(A) and VCC(B)) for voltage translation and two 8-bit input-output ports (nAn and nBn) each with its own output enable (nOE) and send/receive (nDIR) input for direction control. VCC(A) and VCC(B) can be independently supplied at any voltage between 0.8 V and 3.6 V making the device suitable for low voltage translation between any of the following voltages: 0.8 V,1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V. A HIGH on nDIR selects transmission from nAn to nBn while a LOW on nDIR selects transmission from nBn to nAn. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state
The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both nAn and nBn are in the high-impedance OFF-state.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AVC16T245BQ | 74AVC16T245BQ,518 | 9352 881 41518 | Volume production | SOT1025-1
(HUQFN60U) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| 74AVC16T245DGG | 74AVC16T245DGG,112 | 9352 862 28112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74AVC16T245DGG | 74AVC16T245DGG,118 | 9352 862 28118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AVC16T245DGV | 74AVC16T245DGV,112 | 9352 881 33112 | Volume production | SOT480-1
(TSSOP48) | Tube | Standard Marking | |
| 74AVC16T245DGV | 74AVC16T245DGV,118 | 9352 881 33118 | Volume production | SOT480-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AVC16T245BQ | - | 9352 881 41515 | Withdrawn Replacement product | SOT1025-1
(HUQFN60U) | Reel Dry Pack, 7" | Standard Marking | |
| 74AVC16T245DGG | 74AVC16T245DGG,512 | 9352 862 28512 | Withdrawn Replacement product | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74AVC16T245DGG | 74AVC16T245DGG,518 | 9352 862 28518 | Withdrawn Replacement product | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74AVC16T245BQ | 74AVC16T245BQ,518 | 74AVC16T245BQ |
| Always Pb-free | ||||
| 74AVC16T245DGG | 74AVC16T245DGG,112 | 74AVC16T245DGG |
| Always Pb-free | ||||
| 74AVC16T245DGG | 74AVC16T245DGG,118 | 74AVC16T245DGG |
| Always Pb-free | ||||
| 74AVC16T245DGV | 74AVC16T245DGV,112 | 74AVC16T245DGV |
| Always Pb-free | ||||
| 74AVC16T245DGV | 74AVC16T245DGV,118 | 74AVC16T245DGV |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74AVC16T245BQ | - | 74AVC16T245BQ |
| Always Pb-free | ||||
| 74AVC16T245DGG | 74AVC16T245DGG,512 | 74AVC16T245DGG |
| Always Pb-free | ||||
| 74AVC16T245DGG | 74AVC16T245DGG,518 | 74AVC16T245DGG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AVC16T245BQ | 9352 881 41518 | 74AVC16T245BQ,518 | not available | |||||||
| 74AVC16T245DGG | 9352 862 28112 | 74AVC16T245DGG,112 | not available | |||||||
| 74AVC16T245DGG | 9352 862 28118 | 74AVC16T245DGG,118 | Order samples | |||||||
| 74AVC16T245DGV | 9352 881 33112 | 74AVC16T245DGV,112 | not available | |||||||
| 74AVC16T245DGV | 9352 881 33118 | 74AVC16T245DGV,118 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 74AVC16T245BQ | 935288141515 | DN | |||||
| 74AVC16T245DGG | 935286228512 | DN | |||||
| 74AVC16T245DGG | 935286228518 | DN |