NXP Semiconductors


Select site:

English

74AVC1T45

Selection guide

Datasheet

(Product Specification)
v.2, 05-May-09, 21 pages, 111 kB

Download all documentation

Dual supply translating transceiver; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AVC1T45 is a single bit, dual supply transceiver with 3-state output that enables bidirectional level translation. It features one data input-output port (A and B), a direction control input (DIR) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins A and DIR are referenced to VCC(A) and pin B is referenced to VCC(B). A HIGH on DIR allows transmission from A to B and a LOW on DIR allows transmission from B to A.

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A and B are in the high-impedance OFF-state.

Features

  • Wide supply voltage range:
    • VCC(A): 0.8 V to 3.6 V
    • VCC(B): 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3B exceeds 8000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Maximum data rates:
    • 500 Mbit/s (1.8 V to 3.3 V translation)
    • 320 Mbit/s (< 1.8 V to 3.3 V translation)
    • 320 Mbit/s (translate to 2.5 V or 1.8 V)
    • 280 Mbit/s (translate to 1.5 V)
    • 240 Mbit/s (translate to 1.2 V)
  • Suspend mode
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AVC1T45GM74AVC1T45GM,1159352 841 54115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AVC1T45GM74AVC1T45GM,1329352 841 54132Volume productionSOT886
(XSON6)
Tape reel smd
74AVC1T45GW74AVC1T45GW,1259352 841 53125Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74AVC1T45GM74AVC1T45GM,11574AVC1T45GM
Always Pb-free
74AVC1T45GM74AVC1T45GM,13274AVC1T45GM
Always Pb-free
74AVC1T45GW74AVC1T45GW,12574AVC1T45GW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AVC1T45GM9352 841 54115  74AVC1T45GM,115  NAARROW ELECTRONICS132 3/18/2010Buy onlinenot available
    NAFUTURE ELECTRONICS100 3/17/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74AVC1T45GM9352 841 54132  74AVC1T45GM,132  NAARROW ELECTRONICS132 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74AVC1T45GW9352 841 53125  74AVC1T45GW,125  NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Block diagrams/pinning