The 74AVC4T245 is an 4-bit, dual supply transceiver that enables bidirectional level translation. The device can be used as two 2-bit transceivers or as a 4-bit transceiver. It features two data input-output ports (nAn and nBn), a direction control input (nDIR), a output enable input (nOE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins nAn, nOE and nDIR are referenced to VCC(A) and pins nBn are referenced to VCC(B). A HIGH on nDIR allows transmission from nAn to nBn and a LOW on nDIR allows transmission from nBn to nAn. The output enable input (nOE) can be used to disable the outputs so the buses are effectively isolated.
The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both nAn and nBn are in the high-impedance OFF-state.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AVC4T245BQ | 74AVC4T245BQ,115 | 9352 845 86115 | Volume production | SOT763-1
(DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AVC4T245D | 74AVC4T245D,112 | 9352 881 31112 | Volume production | SOT109 | Tube | Standard Marking | |
| 74AVC4T245D | 74AVC4T245D,118 | 9352 881 31118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AVC4T245PW | 74AVC4T245PW,112 | 9352 845 88112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74AVC4T245PW | 74AVC4T245PW,118 | 9352 845 88118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AVC4T245BQ | 74AVC4T245BQ,115 | 74AVC4T245BQ |
| Always Pb-free | ||||
| 74AVC4T245D | 74AVC4T245D,112 | 74AVC4T245D |
| Always Pb-free | ||||
| 74AVC4T245D | 74AVC4T245D,118 | 74AVC4T245D |
| Always Pb-free | ||||
| 74AVC4T245PW | 74AVC4T245PW,112 | 74AVC4T245PW |
| Always Pb-free | ||||
| 74AVC4T245PW | 74AVC4T245PW,118 | 74AVC4T245PW |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AVC4T245BQ | 9352 845 86115 | 74AVC4T245BQ,115 | Order samples | |||||||
| 74AVC4T245D | 9352 881 31112 | 74AVC4T245D,112 | not available | |||||||
| 74AVC4T245D | 9352 881 31118 | 74AVC4T245D,118 | Order samples | |||||||
| 74AVC4T245PW | 9352 845 88112 | 74AVC4T245PW,112 | not available | |||||||
| 74AVC4T245PW | 9352 845 88118 | 74AVC4T245PW,118 | Order samples |