NXP Semiconductors


Select site:

English

74AVC8T245

Selection guide

Datasheet

(Product Specification)
v.2, 28-Apr-09, 23 pages, 125 kB

Download all documentation

8-bit dual supply translating transceiver with configurable voltage translation; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AVC8T245 is an 8-bit, dual supply transceiver that enables bidirectional level translation. It features two data input-output ports (An and Bn), a direction control input (DIR), a output enable input (OE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins An, OE and DIR are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH on DIR allows transmission from An to Bn and a LOW on DIR allows transmission from Bn to An. The output enable input (OE) can be used to disable the outputs so the buses are effectively isolated.

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both An and Bn are in the high-impedance OFF-state.

Features

  • Wide supply voltage range:
    • VCC(A): 0.8 V to 3.6 V
    • VCC(B): 0.8 V to 3.6 V
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3B exceeds 8000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Maximum data rates:
    • 380 Mbit/s (≥ 1.8 V to 3.3 V translation)
    • 260 Mbit/s (≥ 1.1 V to 3.3 V translation)
    • 260 Mbit/s (≥ 1.1 V to 2.5 V translation)
    • 210 Mbit/s (≥ 1.1 V to 1.8 V translation)
    • 150 Mbit/s (≥ 1.1 V to 1.5 V translation)
    • 100 Mbit/s (≥ 1.1 V to 1.2 V translation)
  • Suspend mode
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AVC8T245BQ74AVC8T245BQ,1189352 845 91118Volume productionSOT815-1
(DHVQFN24)
Reel Pack, SMD, 13"Standard Marking
74AVC8T245PW74AVC8T245PW:1129352 845 93112Volume productionSOT355-1
(TSSOP24)
TubeStandard Marking
74AVC8T245PW74AVC8T245PW,1189352 845 93118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74AVC8T245BQ74AVC8T245BQ,11874AVC8T245BQ
Always Pb-free
74AVC8T245PW74AVC8T245PW:11274AVC8T245PW
Always Pb-free
74AVC8T245PW74AVC8T245PW,11874AVC8T245PW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AVC8T245BQ9352 845 91118  74AVC8T245BQ,118        Order samples
74AVC8T245PW9352 845 93112  74AVC8T245PW:112  NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74AVC8T245PW9352 845 93118  74AVC8T245PW,118  NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS5,000 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
    ASIASACL - Hong Kong/Chinayes250003/19/2010Buy online 

Block diagrams/pinning