The 74AVCH16245 is a 16-bit transceiver featuring
non-inverting 3-state bus compatible outputs in both send
and receive directions. The device features two output
enable inputs (nOE) for easy cascading and two
send/receive inputs (nDIR) for direction control.
Inputs nOE control the outputs so that the buses are
effectively isolated. This device can be used as two 8-bit
transceivers or one 16-bit transceiver.
The 74AVCH16245 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance output state during power-up or power-down, pins nOE should be tied to VCC through a pull-up resistor (Live Insertion).
A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.
The 74AVCH16245 has active bus-hold circuitry to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AVCH16245DGG | 74AVCH16245DG | 9352 667 79512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74AVCH16245DGG
| week 14, 2005 |
| 74AVCH16245DGG | 74AVCH16245DG-T | 9352 667 79518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74AVCH16245DGG
| week 14, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AVCH16245DGG | 9352 667 79512 | 2.6000 | NA | DIGI-KEY CORPORATION | 897 | 8/5/2008 | Buy online | not available |
| 74AVCH16245DGG | 9352 667 79518 | 2.6000 | Order samples |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AVCH16245DGG | SOT362-1
(TSSOP48) | 1.8/2.5V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 2 | Low | 48 | Low Power or Battery Applications | CMOS | Medium |
74AVCH16245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.