NXP Semiconductors


Select site:

English

74AVCH16T245

Selection guide

Datasheet

74AVCH16T245
(Product Specification)
14-Oct-09, 28 pages, 160 kB

Download all documentation

74AVCH16T245 - 16-bit dual supply translating transceiver with configurable voltage translation; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AVCH16T245 is a 16-bit transceiver with bidirectional level voltage translation and 3-state outputs.The device can be used as two 8-bit transceivers or as a 16-bit transceiver. It has dual supplies (VCC(A) and VCC(B)) for voltage translation and two 8-bit input-output ports (nAn, nBn) each with its own output enable (nOE) and send/receive (nDIR) input for direction control. VCC(A) and VCC(B) can be independently supplied at any voltage between 0.8 V and 3.6 V making the device suitable for low voltage translation between any of the following voltages: 0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V. A HIGH on nDIR selects transmission from nAn to nBn while a LOW on nDIR selects transmission from nBn to nAn. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A and B outputs are in the high-impedance OFF-state. The bus-hold circuitry on the powered-up side always stays active.

The 74AVCH16T245 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.

Features

  • Wide supply voltage range:
    • VCC(A): 0.8 V to 3.6 V
    • VCC(B): 0.8 V to 3.6 V
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3B exceeds 8000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Maximum data rates:
    • 380 Mbit/s (≥ 1.8 V to 3.3 V translation)
    • 200 Mbit/s (≥ 1.1 V to 3.3 V translation)
    • 200 Mbit/s (≥ 1.1 V to 2.5 V translation)
    • 200 Mbit/s (≥ 1.1 V to 1.8 V translation)
    • 150 Mbit/s (≥ 1.1 V to 1.5 V translation)
    • 100 Mbit/s (≥ 1.1 V to 1.2 V translation)
  • Suspend mode
  • Bus hold on data inputs
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AVCH16T245BQ74AVCH16T245BQ,5189352 881 42518Volume productionSOT1025-1
(HUQFN60U)
Reel Dry Pack, SMD, 13"Standard Marking
74AVCH16T245DGG74AVCH16T245DGG,119352 862 33112Volume productionSOT362-1
(TSSOP48)
TubeStandard Marking
74AVCH16T245DGG74AVCH16T245DGG,189352 862 33118Volume productionSOT362-1
(TSSOP48)
Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AVCH16T245BQ-9352 881 42515Withdrawn
Replacement product
SOT1025-1
(HUQFN60U)
Reel Dry Pack, 7"Standard Marking
74AVCH16T245DGG74AVCH16T245DGG,519352 862 33512Withdrawn
Replacement product
SOT362-1
(TSSOP48)
Tube Dry PackStandard Marking
74AVCH16T245DGG74AVCH16T245DGG:519352 862 33518Withdrawn
Replacement product
SOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AVCH16T245BQ74AVCH16T245BQ,51874AVCH16T245BQ
Always Pb-free
74AVCH16T245DGG74AVCH16T245DGG,1174AVCH16T245DGG
Always Pb-free
74AVCH16T245DGG74AVCH16T245DGG,1874AVCH16T245DGG
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AVCH16T245BQ-74AVCH16T245BQ
Always Pb-free
74AVCH16T245DGG74AVCH16T245DGG,5174AVCH16T245DGG
Always Pb-free
74AVCH16T245DGG74AVCH16T245DGG:5174AVCH16T245DGG
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AVCH16T245BQ9352 881 42518  74AVCH16T245BQ,518        Order samples
74AVCH16T245DGG9352 862 33112  74AVCH16T245DGG,11        Order samples
74AVCH16T245DGG9352 862 33118  74AVCH16T245DGG,18        Order samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74AVCH16T245BQ935288142515$product.prunedProduct.eplacementPartDN
    74AVCH16T245DGG935286233512$product.prunedProduct.eplacementPartDN
      74AVCH16T245DGG935286233518$product.prunedProduct.eplacementPartDN

        Applications


        Related applications
        Transceiver board
        Main CPU board

        Block diagrams/pinning