NXP Semiconductors


Select site:

English

Datasheet

74AVCH2T45
(Product Specification)
03-Jul-07, 29 pages, 144 kB

Dual-bit, dual-supply voltage level translator/transceiver; 3-state

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 74AVCH2T45 is a dual bit, dual supply transceiver that enables bidirectional level translation. It features two data input-output ports (nA and nB), a direction control input (DIR) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins nA and DIR are referenced to VCC(A) and pins nB are referenced to VCC(B). A HIGH on DIR allows transmission from nA to nB and a LOW on DIR allows transmission from nB to nA.

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A and B are in the high-impedance OFF-state.

The 74AVCH2T45 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.

Features

  • Wide supply voltage range:
    • VCC(A): 0.8 V to 3.6 V
    • VCC(B): 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3B exceeds 8000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Maximum data rates:
    • 500 Mbps (1.8 V to 3.3 V translation)
    • 320 Mbps (< 1.8 V to 3.3 V translation)
    • 320 Mbps (translate to 2.5 V or 1.8 V)
    • 280 Mbps (translate to 1.5 V)
    • 240 Mbps (translate to 1.2 V)
  • Suspend mode
  • Bus hold on data inputs
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • SOT765-1 and SOT833-1 package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AVCH2T45DC74AVCH2T45DC-G9352 837 21125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AVCH2T45DC
Always Pb-free
74AVCH2T45GT74AVCH2T45GT-G9352 837 22115Volume productionSOT833-1
(XSON8)
Reel Pack, SMD, 7"Standard Marking74AVCH2T45GT
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AVCH2T45DC9352 837  21125        Order samples
74AVCH2T45GT9352 837  22115        Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10161_2; PicoGate Logic footprints (30-Oct-02)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.