NXP Semiconductors


Select site:

English

74AVCH4T245

Selection guide

Datasheet

74AVCH4T245
(Product Specification)
06-Aug-09, 26 pages, 141 kB

Download all documentation

74AVCH4T245 - 4-bit dual supply translating transceiver with configurable voltage translation; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AVCH4T245 is a 4-bit, dual supply transceiver that enables bidirectional level translation. The device can be used as two 2-bit transceivers or as a 4-bit transceiver. It features two data input-output ports (nAn and nBn), a direction control input (nDIR), a output enable input (nOE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins nAn, nOE and nDIR are referenced to VCC(A) and pins nBn are referenced to VCC(B). A HIGH on nDIR allows transmission from nAn to nBn and a LOW on nDIR allows transmission from nBn to nAn. The output enable input (nOE) can be used to disable the outputs so the buses are effectively isolated.

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A and B outputs are in the high-impedance OFF-state. The bus hold circuitry on the powered-up side always stays active.

The 74AVCH4T245 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.

Features

  • Wide supply voltage range:
    • VCC(A): 0.8 V to 3.6 V
    • VCC(B): 0.8 V to 3.6 V
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3B exceeds 8000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Maximum data rates:
    • 380 Mbit/s (≥ 1.8 V to 3.3 V translation)
    • 200 Mbit/s (≥ 1.1 V to 3.3 V translation)
    • 200 Mbit/s (≥ 1.1 V to 2.5 V translation)
    • 200 Mbit/s (≥ 1.1 V to 1.8 V translation)
    • 150 Mbit/s (≥ 1.1 V to 1.5 V translation)
    • 100 Mbit/s (≥ 1.1 V to 1.2 V translation)
  • Suspend mode
  • Bus hold on data inputs
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AVCH4T245BQ74AVCH4T245BQ,1159352 845 87115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking
74AVCH4T245D74AVCH4T245D,1129352 881 32112Volume productionSOT109TubeStandard Marking
74AVCH4T245D74AVCH4T245D,1189352 881 32118Volume productionSOT109Reel Pack, SMD, 13"Standard Marking
74AVCH4T245PW74AVCH4T245PW,1129352 845 89112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74AVCH4T245PW74AVCH4T245PW,1189352 845 89118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AVCH4T245BQ74AVCH4T245BQ,11574AVCH4T245BQ
Always Pb-free
74AVCH4T245D74AVCH4T245D,11274AVCH4T245D
Always Pb-free
74AVCH4T245D74AVCH4T245D,11874AVCH4T245D
Always Pb-free
74AVCH4T245PW74AVCH4T245PW,11274AVCH4T245PW
Always Pb-free
74AVCH4T245PW74AVCH4T245PW,11874AVCH4T245PW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AVCH4T245BQ9352 845 87115  74AVCH4T245BQ,115        not available
74AVCH4T245D9352 881 32112  74AVCH4T245D,112        not available
74AVCH4T245D9352 881 32118  74AVCH4T245D,118        Order samples
74AVCH4T245PW9352 845 89112  74AVCH4T245PW,112        not available
74AVCH4T245PW9352 845 89118  74AVCH4T245PW,118        Order samples

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning