The 74AVCH8T245 is an 8-bit, dual supply transceiver that enables bidirectional level translation. It features two data input-output ports (An and Bn), a direction control input (DIR), a output enable input (OE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins An, OE and DIR are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH on DIR allows transmission from An to Bn and a LOW on DIR allows transmission from B to A. The output enable input (OE) can be used to disable the outputs so the buses are effectively isolated.
The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A and B outputs are in the high-impedance OFF-state. The bus-hold circuitry on the powered-up side always stays active.
The 74AVCH8T245 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AVCH8T245BQ | 74AVCH8T245BQ,118 | 9352 845 92118 | Volume production | SOT815-1
(DHVQFN24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AVCH8T245PW | 74AVCH8T245PW,112 | 9352 845 94112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | |
| 74AVCH8T245PW | 74AVCH8T245PW:118 | 9352 845 94118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AVCH8T245BQ | 74AVCH8T245BQ,118 | 74AVCH8T245BQ |
| Always Pb-free | ||||
| 74AVCH8T245PW | 74AVCH8T245PW,112 | 74AVCH8T245PW |
| Always Pb-free | ||||
| 74AVCH8T245PW | 74AVCH8T245PW:118 | 74AVCH8T245PW |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AVCH8T245BQ | 9352 845 92118 | 74AVCH8T245BQ,118 | not available | |||||||
| 74AVCH8T245PW | 9352 845 94112 | 74AVCH8T245PW,112 | NA | ARROW ELECTRONICS | 1,575 | 11/19/2009 | Buy online | not available | ||
| 74AVCH8T245PW | 9352 845 94118 | 74AVCH8T245PW:118 | NA | ARROW ELECTRONICS | 1,575 | 11/19/2009 | Buy online | not available | ||
| NA | ARROW ELECTRONICS | 5,000 | 11/19/2009 | Buy online |