NXP Semiconductors


Select site:

English

74AVCM162835

Selection guide

Datasheet

(Product Specification)
v.2, 20-Apr-01, 10 pages, 97 kB

Download all documentation

18-bit registered driver with 15 Ohm termination resistors (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AVCM162835 is a 18-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).

This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor (Live Insertion).

Features

  • Wide supply voltage range of 1.2 V to 3.6 V
  • Complies with JEDEC standard no. 8-1A/5/7.
  • CMOS low power consumption
  • Input/output tolerant up to 3.6 V
  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce
  • Integrated 15 Ohm termination resistors to minimize output overshoot and undershoot
  • Full PC133 solution provided when used with PCK2510S and CBT16292


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AVCM162835DGG74AVCM162835DGG,119352 642 51112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking
74AVCM162835DGG74AVCM162835DGG:119352 642 51118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74AVCM162835DGG74AVCM162835DGG,1174AVCM162835DGG
week 40, 2005
74AVCM162835DGG74AVCM162835DGG:1174AVCM162835DGG
week 40, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AVCM162835DGG9352 642 51112  74AVCM162835DGG,11  1.5600JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
74AVCM162835DGG9352 642 51118  74AVCM162835DGG:11  1.3500JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AVCM162835DGGSOT364-1
(TSSOP56)
18-Bit Registered Driver with 15 Ohm Termination Resistors and 3.6V Tolerant I/Os (3-State)2Low56Low Power or Battery ApplicationsCMOSMedium


Similar products
74AVCM162835 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.