NXP Semiconductors


Select site:

English

74CBTLV16211

Parametric Search

Datasheet

74CBTLV16211
(Product Specification)
20-Jun-08, 15 pages, 128 kB

Download all documentation

General description

The 74CBTLV16211 provides a dual 12-bit high-speed bus switch with separate output enable inputs (1OE, 2OE). The low on-state resistance of the switch allows connections to be made with minimal propagation delay. The switch is disabled (high-impedance OFF-state) when the output enable (nOE) input is HIGH.

To ensure the high-impedance OFF-state during power-up or power-down, 1OE and 2OE should be tied to the VCC through a pull-up resistor. The minimum value of the resistor is determined by the current-sinking capability of the driver.

Schmitt trigger action at control input makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 2.3 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Supply voltage range from 2.3 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • 5 Ohm switch connection between two ports
  • Rail to rail switching on data I/O ports
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA per JESD78A Class I level A
  • IOFF circuitry provides partial Power-down mode operation
  • TSSOP56 packages: SOT364-1 and SOT481-2
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74CBTLV16211DGG9352 848 46118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74CBTLV16211DGG
74CBTLV16211DGG9352 848 46112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74CBTLV16211DGG

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74CBTLV16211DGG9352 848  46118        Order samples
74CBTLV16211DGG9352 848  46112       not available

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.