The 74CBTLV1G125 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Schmitt trigger action at control input makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 2.3 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF . The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The 74CBTLV1G125 provides a single high-speed line switch. The switch is disabled when the output enable (OE) input is high.
To ensure the high-impedance OFF-state during power up or power down, OE should be tied to the VCC through a pullup resistor. The minimum value of the resistor is determined by the current-sinking capability of the driver.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74CBTLV1G125GF | 74CBTLV1G125GF,132 | 9352 824 01132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74CBTLV1G125GM | 74CBTLV1G125GM,115 | 9352 803 17115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74CBTLV1G125GV | 74CBTLV1G125GV,125 | 9352 803 18125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74CBTLV1G125GW | 74CBTLV1G125GW,125 | 9352 803 19125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74CBTLV1G125GF | 74CBTLV1G125GF,132 | 74CBTLV1G125GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74CBTLV1G125GM | 74CBTLV1G125GM,115 | 74CBTLV1G125GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74CBTLV1G125GV | 74CBTLV1G125GV,125 | 74CBTLV1G125GV |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74CBTLV1G125GW | 74CBTLV1G125GW,125 | 74CBTLV1G125GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74CBTLV1G125GF | 9352 824 01132 | 74CBTLV1G125GF,132 | not available | |||||||
| 74CBTLV1G125GM | 9352 803 17115 | 74CBTLV1G125GM,115 | 0.5000 | Order samples | ||||||
| 74CBTLV1G125GV | 9352 803 18125 | 74CBTLV1G125GV,125 | 0.5000 | Order samples | ||||||
| 74CBTLV1G125GW | 9352 803 19125 | 74CBTLV1G125GW,125 | 0.5000 | ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | Order samples |