| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| I74F00D | I74F00D,602 | 9350 323 10602 | Volume production | SOT108-1
(SO14) | Tube (Signetics) | Standard Marking | |
| I74F00D | I74F00D,623 | 9350 323 10623 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| I74F00N | I74F00N,602 | 9350 323 20602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking | |
| N74F00D | N74F00D,602 | 9337 393 00602 | Volume production | SOT108-1
(SO14) | Tube (Signetics) | Standard Marking | |
| N74F00D | N74F00D,623 | 9337 393 00623 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F00N | N74F00N,602 | 9336 467 70602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| I74F00D | I74F00D,602 | I74F00D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F00D | I74F00D,623 | I74F00D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F00N | I74F00N,602 | I74F00N |
| Always Pb-free | 5,63 | 1,78E+08 | NA | |
| N74F00D | N74F00D,602 | N74F00D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F00D | N74F00D,623 | N74F00D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F00N | N74F00N,602 | N74F00N |
| Always Pb-free | 5,63 | 1,78E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| I74F00D | 9350 323 10602 | I74F00D,602 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available | ||
| I74F00D | 9350 323 10623 | I74F00D,623 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | Order samples | ||
| I74F00N | 9350 323 20602 | I74F00N,602 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available | ||
| N74F00D | 9337 393 00602 | N74F00D,602 | 0.1700 | NA | ARROW ELECTRONICS | 623 | 3/18/2010 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 38 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| N74F00D | 9337 393 00623 | N74F00D,623 | 0.1700 | NA | ARROW ELECTRONICS | 623 | 3/18/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 2,430 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 97,500 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| N74F00N | 9336 467 70602 | N74F00N,602 | 0.2300 | NA | NEWARK | 709 | 3/18/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 602 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 1,519 | 3/18/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,400 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| I74F00D | SOT108-1
(SO14) | Quad 2-Input NAND Gate | 3.4 | 4.5-5.5 | 14 | TTL | -1/+20 mA |
| I74F00N | SOT27-1
(DIP14) | Quad 2-Input NAND Gate | 3.4 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F00D | SOT108-1
(SO14) | Quad 2-Input NAND Gate | 3.4 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F00N | SOT27-1
(DIP14) | Quad 2-Input NAND Gate | 3.4 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
Similar products
74F00
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.