| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| I74F04D | I74F04D,602 | 9350 323 30602 | Volume production | SOT108 | Tube (Signetics) | Standard Marking | |
| I74F04D | I74F04D,623 | 9350 323 30623 | Volume production | SOT108 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| I74F04N | I74F04N,602 | 9350 323 40602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking | |
| N74F04D | N74F04D,602 | 9337 393 20602 | Volume production | SOT108 | Tube (Signetics) | Standard Marking | |
| N74F04D | N74F04D,623 | 9337 393 20623 | Volume production | SOT108 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F04N | N74F04N,602 | 9336 504 40602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| I74F04D | I74F04D,602 | I74F04D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F04D | I74F04D,623 | I74F04D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F04N | I74F04N,602 | I74F04N |
| Always Pb-free | 5,63 | 1,78E+08 | NA | |
| N74F04D | N74F04D,602 | N74F04D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F04D | N74F04D,623 | N74F04D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F04N | N74F04N,602 | N74F04N |
| Always Pb-free | 5,63 | 1,78E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| I74F04D | 9350 323 30602 | I74F04D,602 | not available | |||||||
| I74F04D | 9350 323 30623 | I74F04D,623 | not available | |||||||
| I74F04N | 9350 323 40602 | I74F04N,602 | Order samples | |||||||
| N74F04D | 9337 393 20602 | N74F04D,602 | 0.1700 | NA | DIGI-KEY CORPORATION | 2,320 | 11/21/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 43,606 | 11/22/2009 | Buy online | ||||||
| N74F04D | 9337 393 20623 | N74F04D,623 | 0.1700 | NA | MOUSER ELECTRONICS | 1,695 | 11/21/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 6,660 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,695 | 11/21/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,500 | 11/23/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,500 | 11/23/2009 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 11/20/2009 | Buy online | |||||
| N74F04N | 9336 504 40602 | N74F04N,602 | 0.2300 | NA | FUTURE ELECTRONICS | 3,975 | 11/22/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 25 | 11/23/2009 | Buy online |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| I74F04D | SOT108
| Hex Inverter | 3.5 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| I74F04N | SOT27-1
(DIP14) | Hex Inverter | 3.5 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F04D | SOT108
| Hex Inverter | 3.5 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F04N | SOT27-1
(DIP14) | Hex Inverter | 3.5 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
Similar products
74F04
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.