NXP Semiconductors


Select site:

English

Datasheet

74F06
(Product Specification)
12-Mar-04, 11 pages, 81 kB

Download all documentation

74F06 - Inverter/buffer drivers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

Features

  • Open Collector output drive 64mA
  • High speed
  • 12V output termination voltage

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
N74F06DN74F06D,6029339 990 80602Volume productionSOT108Tube (Signetics)Standard Marking
N74F06DN74F06D,6239339 990 80623Volume productionSOT108Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F06NN74F06N,6029339 990 90602Volume productionSOT27-1
(DIP14)
Tube (Signetics)Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
N74F06DN74F06D,602N74F06D
week 5, 2004 5,631,78E+081
N74F06DN74F06D,623N74F06D
week 5, 2004 5,631,78E+081
N74F06NN74F06N,602N74F06N
Always Pb-free 5,631,78E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
N74F06D9339 990 80602  N74F06D,602  0.7400NAARROW ELECTRONICS822 11/19/2009Buy onlinenot available
    NAFUTURE ELECTRONICS180 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,140 11/19/2009Buy online 
N74F06D9339 990 80623  N74F06D,623  0.7400NAMOUSER ELECTRONICS2,390 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS822 11/19/2009Buy online 
    NADIGI-KEY CORPORATION7,494 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,390 11/20/2009Buy online 
    NAFUTURE ELECTRONICS2,500 11/19/2009Buy online 
N74F06N9339 990 90602  N74F06N,602  0.7400NADIGI-KEY CORPORATION49 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING983 11/19/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F06DSOT108
Hex Inverter with Open-Drain Outputs3.54.5-5.5 V14TTL64 mA
N74F06NSOT27-1
(DIP14)
Hex Inverter with Open-Drain Outputs3.54.5-5.5 V14TTL64 mA


Similar products
74F06 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.