NXP Semiconductors


Select site:

English

Datasheet

74F07
(Product Specification)
12-Mar-04, 11 pages, 80 kB

Download all documentation

74F07 - Inverter/buffer drivers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

Features

  • Open Collector output drive 64mA
  • High speed
  • 12V output termination voltage

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
N74F07DN74F07D,6029339 991 00602Volume productionSOT108Tube (Signetics)Standard Marking
N74F07DN74F07D,6239339 991 00623Volume productionSOT108Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F07NN74F07N,6029339 991 10602Volume productionSOT27-1
(DIP14)
Tube (Signetics)Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
N74F07DN74F07D,602N74F07D
week 5, 2004 5,631,78E+081
N74F07DN74F07D,623N74F07D
week 5, 2004 5,631,78E+081
N74F07NN74F07N,602N74F07N
Always Pb-free 5,631,78E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
N74F07D9339 991 00602  N74F07D,602  0.7400NAARROW ELECTRONICS869 11/23/2009Buy onlinenot available
    NADIGI-KEY CORPORATION400 11/21/2009Buy online 
    NAFUTURE ELECTRONICS223 11/22/2009Buy online 
    NAAVNET ELECTRONICS MARKETING330 11/23/2009Buy online 
N74F07D9339 991 00623  N74F07D,623  0.7400NAMOUSER ELECTRONICS28 11/21/2009Buy onlineOrder samples
    NAARROW ELECTRONICS869 11/23/2009Buy online 
    NADIGI-KEY CORPORATION2,531 11/21/2009Buy online 
    NAMOUSER ELECTRONICS28 11/21/2009Buy online 
    ASIAWPI2,500250011/20/2009Buy online 
N74F07N9339 991 10602  N74F07N,602  0.7400NAMOUSER ELECTRONICS412 11/21/2009Buy onlineOrder samples
    NAARROW ELECTRONICS980 11/23/2009Buy online 
    EUFARNELL659 11/23/2009Buy online 
    NADIGI-KEY CORPORATION239 11/21/2009Buy online 
    NAMOUSER ELECTRONICS412 11/21/2009Buy online 
    NAFUTURE ELECTRONICS100 11/22/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,000 11/23/2009Buy online 

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F07DSOT108
Hex Buffer with Open-Drain Outputs54.5-5.5 V14TTL64 mA
N74F07NSOT27-1
(DIP14)
Hex Buffer with Open-Drain Outputs54.5-5.5 V14TTL64 mA


Similar products
74F07 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.