| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| I74F08D | I74F08D,112 | 9351 979 50112 | Volume production | SOT108 | Tube | Standard Marking | |
| I74F08D | I74F08D,118 | 9351 979 50118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| I74F08N | I74F08N,112 | 9351 979 60112 | Volume production | SOT27-1
(DIP14) | Tube | Standard Marking | |
| N74F08D | N74F08D,602 | 9337 393 30602 | Volume production | SOT108 | Tube (Signetics) | Standard Marking | |
| N74F08D | N74F08D,623 | 9337 393 30623 | Volume production | SOT108 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F08N | N74F08N,602 | 9336 933 40602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| I74F08D | I74F08D,112 | I74F08D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F08D | I74F08D,118 | I74F08D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F08N | I74F08N,112 | I74F08N |
| Always Pb-free | 5,63 | 1,78E+08 | NA | |
| N74F08D | N74F08D,602 | N74F08D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F08D | N74F08D,623 | N74F08D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F08N | N74F08N,602 | N74F08N |
| Always Pb-free | 5,63 | 1,78E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| I74F08D | 9351 979 50112 | I74F08D,112 | not available | |||||||
| I74F08D | 9351 979 50118 | I74F08D,118 | not available | |||||||
| I74F08N | 9351 979 60112 | I74F08N,112 | not available | |||||||
| N74F08D | 9337 393 30602 | N74F08D,602 | 0.1700 | NA | ARROW ELECTRONICS | 1,550 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 2,004 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 10,076 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,357 | 11/19/2009 | Buy online | ||||||
| N74F08D | 9337 393 30623 | N74F08D,623 | 0.1700 | NA | MOUSER ELECTRONICS | 111 | 11/20/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 1,550 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 9,329 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 111 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 7,500 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 11/19/2009 | Buy online | |||||
| N74F08N | 9336 933 40602 | N74F08N,602 | 0.2300 | NA | MOUSER ELECTRONICS | 3,946 | 11/20/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 3,447 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 3,946 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,780 | 11/19/2009 | Buy online |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| I74F08D | SOT108
| Quad 2-Input AND Gate | 4.1 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| I74F08N | SOT27-1
(DIP14) | Quad 2-Input AND Gate | 4.1 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F08D | SOT108
| Quad 2-Input AND Gate | 4.1 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F08N | SOT27-1
(DIP14) | Quad 2-Input AND Gate | 4.1 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
Similar products
74F08
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.